AV1610P112R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED WHITE 12V AV1610P112R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P312R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED RED 12V AV1610P312R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P512R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED YELLOW 12V AV1610P512R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P612R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED GREEN 12V AV1610P612R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P712R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED BLUE 12V AV1610P712R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R124R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED WHITE 24V AV1610R124R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R612R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED GREEN 12V AV1610R612R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R712R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED BLUE 12V AV1610R712R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610000R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA NO LED AV1610000R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P124R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED WHITE 24V AV1610P124R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P324R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED RED 24V AV1610P324R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P524R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED YELLOW 24V AV1610P524R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P624R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED GREEN 24V AV1610P624R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610P724R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA POWER LED BLUE 24V AV1610P724R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R312R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED RED 12V AV1610R312R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R324R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED RED 24V AV1610R324R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R512R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED YELLOW 12V AV1610R512R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R524R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED YELLOW 24V AV1610R524R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R624R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED GREEN 24V AV1610R624R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1610R724R04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV16 SPM 0.4VA FIX RING LED BLUE 24V AV1610R724R04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 36
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67