1415900-7 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 8
  • Contact Limiting Continuous Current 16
  • Contact Limiting Short-Time Current 16
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Box & Tube
1415900-5 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 210
  • Coil Resistance 690
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 8
  • Contact Limiting Continuous Current 12
  • Contact Limiting Short-Time Current 12
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Carton
1415900-2 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 8
  • Contact Limiting Continuous Current 16
  • Contact Limiting Short-Time Current 16
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Bifurcated/Twin Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Box & Tube
1415900-6 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 190
  • Coil Resistance 2980
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 8
  • Contact Limiting Continuous Current 12
  • Contact Limiting Short-Time Current 12
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Plating Material Gold
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Carton