CAT-OE4-OM5 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. STD OEG Miniature PCB OJT Power Relays CAT-OE4-OM5
active
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 36
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Continuous Current 16
  • Contact Limiting Short-Time Current 16
  • Contact Limiting Making Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 13
  • Insulation Special Features 10000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material Ag
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 20.6
  • Product Length 29.21
  • Product Width 12.8
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 20 – 25
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 25 – 30
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Box & Carton