MDR-170-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .16
  • Coil Magnetic System Non-Latching
  • Coil Power Rating AC .04
  • Coil Voltage Rating 440
  • Contact Voltage Rating 115
  • Input Voltage 440
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Coil Power Rating 17
  • Contact Arrangement 16 Form C, 16PDT, 16 C/O
  • Contact Current Rating (Max) 10
  • Contact Material Silver Cadmium Oxide
  • Contact Number of Poles 16
  • Terminal Type Screw Terminals
  • Relay Mounting Type Screw
  • Product Height 127
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
  • Packaging Method Carton & Box