CAT-SCH691-R819A Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 16 Amp, Inrush CAT-SCH691-R819A
active
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Creepage Class 8
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 120
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Insulation Clearance Class 8
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray