CAT-TFT-E Power Cable Terminations  1
PRODUCT
  1. Energy & Power
  2. Power Cable Terminations
  1. One Core Polymeric Cables Termination CAT-TFT-E
active
  • Power Cable Termination Technology Cold Applied
  • Cable Shield Style JCN
  • Insulation Plastic
  • Sheds per Phase 3
  • Mechanical Connectors Included No
  • Shelf Life 3 Years
  • Product Family TFT
  • Number of Cores 1
  • Power Cable Termination Voltage Class ≤ 15
  • Power Cable Termination Insulation Diameter 16.25 – 27.68
  • Length (Installed) 266.7
  • Power Cable Termination Conductor Diameter 7.36 – 14.73
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Power Cable Termination Product Availability AMERICAS
CAT-TFT-R Power Cable Terminations  1
PRODUCT
  1. Energy & Power
  2. Power Cable Terminations
  1. Indoor and Outdoor Cable Terminations CAT-TFT-R
active
  • Power Cable Termination Technology Cold Applied
  • Cable Shield Style None
  • Insulation Plastic
  • Sheds per Phase 3
  • Termination Length 349
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) No
  • Shelf Life 3 Years
  • Product Family TFT
  • Number of Cores 1
  • Power Cable Termination Voltage Class ≤ 15
  • Mechanical Lug Included (M12, Conductor) No
  • Mechanical Lug Included (M16, Conductor) No
  • Armoring Steel Tape
  • Cross-Section Range 25 – 95
  • Power Cable Termination Insulation Diameter 9.9 – 15.49
  • Shed Inside Diameter 71 – 78
  • Length (Installed) 266.7
  • Power Cable Termination Conductor Diameter 4.67 – 7.36
  • Operating Temperature Range -40 – 40
  • Application Type Indoor/Outdoor
  • Design Specification IEEE 48
  • Power Cable Termination Product Availability AMERICAS