SHF260-0113-2-9 Power Cable  1
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 2
  • Wire Diameter 9.83
  • Conductor Diameter 8.26
  • Operating Temperature Range -65 – 260
SHF260-0813-0-9 Power Cable  1
  • Number of Strands 2660
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 0
  • Wire Diameter 13
  • Conductor Diameter 11
  • Operating Temperature Range -65 – 260
SHF260-0113-0-9 Power Cable  1
  • Number of Strands 2660
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 0
  • Wire Diameter 13
  • Conductor Diameter 11
  • Operating Temperature Range -65 – 260
SHF260-0113-00-9 Power Cable  1
  • Number of Strands 3325
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 00
  • Wire Diameter 14.3
  • Conductor Diameter 12.3
  • Operating Temperature Range -65 – 260
SHF260-0113-16-9 Power Cable  1
  • Number of Strands 259
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 40
  • Wire Size 16
  • Wire Diameter 2.44
  • Conductor Diameter 1.55
  • Operating Temperature Range -65 – 260
SHF260-0113-18-9 Power Cable  1
  • Number of Strands 259
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 42
  • Wire Size 18
  • Wire Diameter 2.08
  • Conductor Diameter 1.19
  • Operating Temperature Range -65 – 260
SHF260-0113-4-9 Power Cable  1
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 36
  • Wire Size 4
  • Wire Diameter 8.2
  • Conductor Diameter 6.73
  • Operating Temperature Range -65 – 260
SHF260-0813-2-9 Power Cable  1
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 2
  • Wire Diameter 9.83
  • Conductor Diameter 8.26
  • Operating Temperature Range -65 – 260
SHF260-0113-10-9 Power Cable  1
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 38
  • Wire Size 10
  • Wire Diameter 4.34
  • Conductor Diameter 3.2
  • Operating Temperature Range -65 – 260
SHF260-0113-14-9 Power Cable  1
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 42
  • Wire Size 14
  • Wire Diameter 2.95
  • Conductor Diameter 1.98
  • Operating Temperature Range -65 – 260
SHF260-0113-22-9 Power Cable  1
  • Number of Strands 154
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 44
  • Wire Size 22
  • Wire Diameter 1.55
  • Conductor Diameter .737
  • Operating Temperature Range -65 – 260
SHF260-0113-8-9 Power Cable  1
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 36
  • Wire Size 8
  • Conductor Diameter 3.99
  • Operating Temperature Range -65 – 260
SHF260-0813-00-9 Power Cable  1
  • Number of Strands 3325
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 0
  • Wire Diameter 14.3
  • Conductor Diameter 12.3
  • Operating Temperature Range -65 – 260
SHF260-0813-1-9 Power Cable  1
  • Number of Strands 2109
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 34
  • Wire Size 1
  • Wire Diameter 11.2
  • Conductor Diameter 9.4
  • Operating Temperature Range -65 – 260
SHF260-0813-10-9 Power Cable  1
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 38
  • Wire Size 10
  • Wire Diameter 4.34
  • Conductor Diameter 3.2
  • Operating Temperature Range -65 – 260
SHF260-0813-12-9 Power Cable  1
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 40
  • Wire Size 12
  • Wire Diameter 3.48
  • Conductor Diameter 2.44
  • Operating Temperature Range -65 – 260
SHF260-0813-20-9 Power Cable  1
  • Number of Strands 154
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 42
  • Wire Size 20
  • Wire Diameter 1.83
  • Conductor Diameter .94
  • Operating Temperature Range -65 – 260
SHF260-0813-4-9 Power Cable  1
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Modified PFA
  • Jacket Color White
  • Conductor Material Nickel-Coated Copper
  • Strand Size 36
  • Wire Size 4
  • Wire Diameter 8.2
  • Conductor Diameter 6.73
  • Operating Temperature Range -65 – 260