82A0111-4-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 4
  • Wire Size 21.2
  • Operating Temperature Range -65 – 150
82A0111-8-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0113-0-9 Power Cable  1
  • Number of Conductors 1
  • Wire Color WT
  • Conductor Material Nickel-Coated Copper
  • Wire Size 0
82A0811-6-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 150
82A0111-0-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 2660
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 34
  • Wire Size 0
  • Wire Size 53.5
  • Operating Temperature Range -65 – 150
82A0111-2-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 34
  • Wire Size 2
  • Wire Size 33.6
  • Operating Temperature Range -65 – 150
82A0111-6-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 150
82A0111-8-0 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Black
  • Wire Color BK
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0811-8-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0813-6-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Nickel-Plated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 200
82A0111-1-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 2109
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 34
  • Wire Size 1
  • Wire Size 42.4
  • Operating Temperature Range -65 – 150
82A0111-2-4 Power Cable  1
  • Number of Conductors 1
  • Wire Color YL
  • Conductor Material Tin-Coated Copper
  • Wire Size 2
82A0111-6-0 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Black
  • Wire Color BK
  • Conductor Material Tin-Coated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 150
82A0111-6-2 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Red
  • Wire Color RD
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 150
82A0111-6-4 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1045
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Wire Color YL
  • Conductor Material Tin-Coated Copper
  • Strand Size 36
  • Wire Size 6
  • Wire Size 13.3
  • Operating Temperature Range -65 – 150
82A0111-8-2 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 1665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Red
  • Wire Color RD
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0111-8-4 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Yellow
  • Wire Color YL
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0111-8-6 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color Blue
  • Wire Color BL
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0112-8-9 Power Cable  1
  • Cable Type Power
  • Cable Insulation Style Double
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Silver-Coated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Operating Temperature Range -65 – 150
82A0113-2-9 Power Cable  1
  • Number of Conductors 1
  • Wire Color WT
  • Conductor Material Nickel-Coated Copper
  • Wire Size 2