ACW0219-0.50-1(NS) Power Cable  1
  • Cable Type Power
  • Number of Strands 80
  • Number of Conductors 1
  • Voltage Rating 50
  • Insulation Material Radiation-Crosslinked Polyalkene
  • Conductor Material Bare Copper
  • Wire Size .5
  • Wire Diameter 5.75
  • Conductor Diameter 4.5
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1000
  • Packaging Method Reel