CAT-SA78-P729 SAS & MiniSAS  1
PRODUCT
  1. Connectors
  2. SAS & MiniSAS
  1. SAS PLUGS CAT-SA78-P729
active
  • Shell Without
  • SAS Connector Type SAS
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • Number of Ports 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • Profile Height from PCB 3.1
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • PCIe/SAS Generation Gen2
  • Packaging Method Box & Tray
  • Packaging Quantity 30
1735284-1 SATA & Micro SATA  1
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. SATA BACKPLANE RECEPTACLE, VERTICAL, SMT 1735284-1
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Standard
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.6
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 48
  • SATA Connectors Comment Low Profile Backplane
1735574-3 SATA & Micro SATA  1
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Slimline SATA Plug Vertical, TH 1735574-3
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Post & Tail Length 2.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 2.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.85
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 300
1735471-3 SATA & Micro SATA  1
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Slimline SATA Plug 7P+6P 1735471-3
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .05
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length .7
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 5.4
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
  • SATA Connectors Comment Square Eyelet Side Solder Peg
1735539-2 SATA & Micro SATA  1
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Slimline SATA Receptacle, Vertical, SMT 1735539-2
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 3.2
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.5
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500
  • SATA Connectors Comment Eyelet Side Solder Peg
84998-3 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. SATA PLUG,2.5"CONN 15+7+4 ASSY 84998-3
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Standard
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .12
  • Contact Configuration 7P + 15P + 4P
  • Contact Current Rating (Max) 1.5
  • Termination Post & Tail Length 3.6
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 2.79
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 7.38
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 1176
1735418-3 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Slimline SATA Plug 7P+6P 1735418-3
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Right Angle
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length .7
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 5.4
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
  • SATA Connectors Comment Tab - Side Solder Peg
1735574-2 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Slimline SATA Plug Vertical, TH 1735574-2
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Post & Tail Length 2.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 2.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.85
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 300
1735783-3 SATA & Micro SATA  1
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly, Slimlite SATA Plug, 15+7P, SMT 1735783-3
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 1.5
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 700
1735418-1 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Slimline SATA Plug 7P+6P 1735418-1
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 13
  • PCB Mount Orientation Right Angle
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Slimline
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .05
  • Contact Configuration 6P + 7P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length .7
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 5.4
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
  • SATA Connectors Comment Tab - Side Solder Peg
1735443-1 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. Assembly Micro SATA Plug 7P+9P 1735443-1
active
  • Shell Without
  • SATA Connector Type Micro SATA
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 16
  • PCB Mount Orientation Straddle Mount
  • Number of Rows 1
  • Number of Ports 1
  • Connector Profile Micro
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Thickness .05
  • Contact Configuration 7P + 9P
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • Profile Height from PCB 4
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
  • SATA Connectors Comment Top Mount
1735944-1 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. SATA BACKPLANE RECEPTACLE, VER 1735944-1
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Standard
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .05
  • Contact Configuration 7P + 15P
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.6
  • Operating Temperature Range -40 – 100
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 280
1735944-2 SATA & Micro SATA
PRODUCT
  1. Connectors
  2. SATA & Micro SATA
  1. SATA BACKPLANE RECEPTACLE, VER 1735944-2
active
  • Shell Without
  • SATA Connector Type SATA
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Connector Profile Standard
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .05
  • Contact Configuration 7P + 15P
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Mating Alignment Type Polarization
  • PCB Mount Location Top
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Feature Length 2
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • PCB Thickness (Recommended) 1.2
  • Profile Height from PCB 6.6
  • Operating Temperature Range -40 – 100
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 280