SSL01511500PCN Board-to-Board Headers & Receptacles  1
  • Series Nanominiature
  • Connector Style Plug
  • Boss No
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Layout Inline
  • Hardware Type 1mm Captive Jackscrew
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Packaging Method Package
  • Packaging Quantity 1
STM02511500PCQ Board-to-Board Headers & Receptacles
  • Row-to-Row Spacing 1
  • Series Nanominiature
  • Connector Style Plug
  • Boss No
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 25
  • Number of Rows 2
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Hardware Type 1.2mm Captive Jackscrew
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Packaging Method Package
  • Packaging Quantity 1