6-146256-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Voltage 30
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.05
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton