1-104894-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Box & Tube
6-104655-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 6.35
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Box & Tube
103414-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin-Lead over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Tube
5-104894-5 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 50
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
1-104656-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 8.13
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 8
  • Packaging Method Box & Tube
6-103414-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Tube
5-104655-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 6.35
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Box & Tube
104894-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Box & Tube
3-102203-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Termination End Plating Material Matte Tin-Lead Over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Tube
5-104894-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Box & Tube
5-104549-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 500 VAC
  • Voltage 30
  • Post Size .381
  • PCB Retention Feature Plating Material Tin
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.54
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Mating Connector Lock Type Detent Latching
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3.175
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 16
  • Packaging Method Box & Tube
5-103414-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 34
  • Packaging Method Tube
5-103414-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 29
  • Packaging Method Tube
5-104693-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 9.91
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 33
  • Packaging Method Box & Tube
5-104549-9 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 500 VAC
  • Voltage 30
  • Post Size .381
  • PCB Retention Feature Plating Material Tin
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.54
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Mating Connector Lock Type Detent Latching
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3.175
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 9
  • Packaging Method Box & Tube
5-104656-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 8.13
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Box & Tube
5-104549-7 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 500 VAC
  • Voltage 30
  • Post Size .381
  • PCB Retention Feature Plating Material Tin
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.54
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Mating Connector Lock Type Detent Latching
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3.175
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Box & Tube
5-104894-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 10
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 56
  • Packaging Method Box & Tube
6-104549-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 500 VAC
  • Voltage 30
  • Post Size .381
  • PCB Retention Feature Plating Material Tin
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.54
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Mating Connector Lock Type Detent Latching
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 2-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 3.175
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Box & Tube
103747-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.29
  • Termination End Plating Material Matte Tin-Lead Over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Carton
  • Comment Headers may be broken to desired number of positions using Hand Tool No. 91406-1, or Tool Kit No. 314818-1. Other tail lengths are available, consult TE Connectivity.