5-534972-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 30
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.92
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole Solder
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyphenylene Sulfide (PPS)
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible No
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Packaging Method Tube
  • Comment RoHS 2002/95/EC Compliant.
6-534972-5 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.92
  • Termination End Plating Material Matte Tin
  • PCB Mount Retention Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole Solder
  • Mating Alignment Type Guide Pin Slots
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyphenylene Sulfide (PPS)
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible No
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Packaging Quantity 24
  • Packaging Method Tube
  • Comment RoHS 2002/95/EC Compliant.