6116202-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Vertical
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Ground Tab Location 3.89
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.99
  • PCB Mount Retention Type Action/Compliant Tail
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 16.63
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 29
  • Packaging Method Box & Tube
  • Comment Compliant pins on contact termination ends.
216562-1 RJ22 Connectors
PRODUCT
  1. Connectors
  2. RJ22 Connectors
  1. 4/4 PCB MOD.JACK TE 216562-1
active
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Connector Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Mating Entry Location Top
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 16.4
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-HB
  • Packaging Method Reel
  • Packaging Quantity 700