3-1734819-5 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 Tab-Down RVS OFST T&R 6u" 3-1734819-5
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • LED Lightpipe Material Epoxy Resin
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .152
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 1.8
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PA 9T GF30
  • PCB Thickness (Recommended) 1.6
  • Connector Height 11.06
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 200
  • Packaging Method Reel