5558067-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,10POS,R/A,PC 5558067-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 10
  • Number of Loaded Positions 10
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PCT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray
5-1775855-1 Combo Jacks  1
PRODUCT
  1. Connectors
  2. Combo Jacks
  1. RJ45 OVER USB W/ 6 PNL-GND & HTD G/F 5-1775855-1
active
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Modular Connector Style Jack
  • Grounding Options Panel Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator Type None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Shell Plating Material Nickel
  • Connector Profile Standard
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment RJ45 over USB
5569564-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,R/A,8 POS,LED GRN&YELW 5569564-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • LED Color (Bottom Left) Yellow
  • LED Color (Bottom Right) Green
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.79
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray
5406296-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,S/P,8P,SHLD,RVPGT,CAT5E 5406296-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 14.48
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 80
  • Packaging Method Box & Tray
2-406549-4 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Panel Ground Tabs 2
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • PCB Ground Tab Location -3.43
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .38
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 63
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
1-1775855-1 Combo Jacks  1
PRODUCT
  1. Connectors
  2. Combo Jacks
  1. RJ45 W/ USB HTD BLK 30u" 1-1775855-1
active
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator Type None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Shell Plating Material Nickel
  • Connector Profile Standard
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment Hot tin dip on shield's legs
6116202-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Vertical
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Ground Tab Location 3.89
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.99
  • PCB Mount Retention Type Action/Compliant Tail
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 16.63
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 29
  • Packaging Method Box & Tube
  • Comment Compliant pins on contact termination ends.
2-406549-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Panel Ground Tabs 2
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Yellow
  • LED Color (Top Right) Green
  • PCB Ground Tab Location -3.43
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .38
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 63
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
6368062-3 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. 2X4 OFFSET STK MJ,SHLD,W/G&Y L 6368062-3
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 2 x 4
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 7
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Offset - Overhangs PCB
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • Grounding Tab Plating Material Tin over Copper
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 4.35
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 22.99
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 20
  • Packaging Method Tray
5569564-4 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,R/A,8 POS,LED GRN&GRN 5569564-4
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • LED Color (Bottom Left) Green
  • LED Color (Bottom Right) Yellow
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.79
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray
5558503-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,4P,8 POS,CAT 5E,PCB GND 5558503-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 4
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 3
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • PCB Ground Tab Location 4.57
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 20
  • Packaging Method Box & Tray
5406566-2 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,2PORT,8P,SHLD,PNL GRDS,CAT5 5406566-2
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 2
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Panel Ground Tabs 9
  • Number of PCB Ground Tabs 3
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • PCB Ground Tab Location 4.57
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Nylon
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 225
  • Packaging Method Box
5406443-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ ASSY,2P,8POS,R/A,PCB,CAT5 5406443-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 1 x 2
  • Connector Contact Density Standard
  • Multiple Port Configuration Ganged
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • PCB Ground Tab Location 4.57
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 45
  • Packaging Method Box & Tray
6116317-5 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. 2X8 OFFSET STK MJ,SHLD,LED(G/Y 6116317-5
active
  • Ground Component Type Grounding Contact
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 2 x 8
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 11
  • Shield Material Copper Alloy
  • Shield Plating Material Tin over Copper
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Offset - Overhangs PCB
  • LED Color (Bottom Left) Green/Red
  • LED Color (Bottom Right) Green/Red
  • LED Color (Top Left) Green/Yellow
  • LED Color (Top Right) Green/Red
  • Grounding Tab Plating Material Tin over Copper
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 4.35
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT GF
  • PCB Thickness (Recommended) 1.57
  • Connector Height 22.99
  • Operating Temperature Range -30 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 10
  • Packaging Method Tray
  • Comment With 4 PCB ACTION PIN™ grounds.
5558342-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 6
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
1-406525-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. IMJ,NO SHLD,8P,TRAY, SN 1-406525-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.83
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 608
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
1775855-1 Combo Jacks  1
PRODUCT
  1. Connectors
  2. Combo Jacks
  1. Modular Jack RJ45 stacked over USB 1775855-1
active
USB 2.0 Specification
  • Modular Jack & Plug Interface Type RJ45 over Single USB
  • Modular Jacks & Plugs Products Combo Jacks
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Number of Ports 1
  • Port Matrix Configuration 2 x 1
  • Port Configuration Single Port
  • Status Indicator Type None
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Shell Plating Material Nickel
  • Connector Profile Standard
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Gold Flash
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material PBT GF30
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 50
  • Packaging Method Box & Tray
  • Comment Hot tin dip on shield's legs