CAT-R52925-C76264 RJ25 Connectors  1
PRODUCT
  1. Connectors
  2. RJ25 Connectors
  1. RJ25 Connectors CAT-R52925-C76264
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 4
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Type Panel Stops
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Mating Entry Location Bottom
  • Housing Color Black
  • Housing Material G.F. PA 4.6
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 35
  • Comment True positioning of the solder tines may be affected by bulk packaging. Solder stop could be loosened during transport.