CAT-R52914-C76264 RJ14 Connectors  1
PRODUCT
  1. Connectors
  2. RJ14 Connectors
  1. RJ14 Connectors CAT-R52914-C76264
active
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 4
  • Shield Material Brass
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Current Rating (Max) .2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.18
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material PBT GF
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.57
  • Connector Height 15.7
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 704
CAT-M8704-C76264 MRJ21 Connectors  1
PRODUCT
  1. Connectors
  2. MRJ21 Connectors
  1. MRJ21 Connector Assemblies: 48 Position CAT-M8704-C76264
active
  • Grounding Options None
  • Modular Jack & Plug Interface Type MRJ21
  • Modular Jacks & Plugs Products MRJ21
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Panel Stops Without
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Status Indicator Type None
  • PCB Mount Orientation Right Angle
  • Connector Contact Density Standard
  • Number of Positions 48
  • Number of Loaded Positions 48
  • Connector Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Shield Material Brass
  • Shield Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Mating Entry Location Side
  • Centerline (Pitch) 2.5
  • PCB Thickness (Recommended) 1.6
  • Connector Height 13.56
  • PCB Tail Length 3
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
CAT-R52925-C76264 RJ25 Connectors  1
PRODUCT
  1. Connectors
  2. RJ25 Connectors
  1. RJ25 Connectors CAT-R52925-C76264
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 4
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Type Panel Stops
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Mating Entry Location Bottom
  • Housing Color Black
  • Housing Material G.F. PA 4.6
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 35
  • Packaging Reel Diameter 60
  • Comment 12.70 [.500] Width
CAT-R52922-C76264 RJ22 Connectors  1
PRODUCT
  1. Connectors
  2. RJ22 Connectors
  1. RJ22 Connectors CAT-R52922-C76264
active
  • Connector Product Type Connector Assembly
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Mating Entry Location Bottom
  • Housing Material High Temperature Nylon
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 100
5520250-3 RJ25 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 6
  • Connector Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • Panel Mount Feature Type Panel Stops
  • Mating Alignment Without
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 16.13
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 152
5558070-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,R/A,10P,PNL GRN,DIR COMPT 5558070-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 10
  • Number of Loaded Positions 10
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top/Bottom
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PCT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray
5520250-2 RJ14 Connectors  1
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 4
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material PBT Polyester
  • Centerline (Pitch) 1.02
  • PCB Thickness (Recommended) 1.57
  • Connector Height 16.13
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 152
5558342-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 6
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.64
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
5558344-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,8POS,R/A,CAT5,SHLD,PNL GND 5558344-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top/Bottom
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.76
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 90
  • Packaging Method Box & Tray
2-406541-3 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST 2-406541-3
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Ground Tab Location -3.43
  • Shield Plating Finish Satin
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 441
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
5555167-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,LPF,R/A,8P/8C,KEYED,BULK P 5555167-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 152
  • Packaging Method Box & Tray
2-406549-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Yellow
  • LED Color (Top Right) Green
  • PCB Ground Tab Location -3.43
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .38
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 63
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
100616-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. 8/8 MOD.JACK ASSY TE SHIELDED 100616-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Vertical
  • Number of PCB Ground Tabs 2
  • Shield Material Brass
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • PCB Ground Tab Location 2.95
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.1
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • Connector Height 16.71
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-HB
  • Performance Category Cat 3
  • Packaging Quantity 1080
  • Packaging Method Blister
5555162-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.57
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 136
  • Packaging Method Box & Tray
5555153-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.8
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 136
  • Packaging Method Box & Tray
1-406541-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,INV,1X1,6PNL G,.100"ST,SN 1-406541-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Ground Tab Location -3.43
  • Shield Plating Finish Satin
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.54
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 441
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).
215877-1 RJ45 Connectors  1
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • Connector Height 11.5
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 1400
  • Packaging Method Reel
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
1339381-2 Modular Jack & Plug Screwlocks  1
PRODUCT
  1. Connectors
  2. Modular Jack & Plug Screwlocks
  1. MRJ21 SCREWLOCK,RECPT 1339381-2
active
  • Modular Jacks & Plugs Accessory Type Screwlock
  • Modular Jacks & Plugs Products Accessories
  • Connectors & Connector Components Type Accessory
  • MRJ21 Connector Yes
  • Packaging Method Bag
  • Packaging Quantity 960
  • Comment M2 x .4 Male Thread Size/M3 x .5 Female Thread Size
5555248-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,LPF,R/A,8P/8C,SMT,PNL STOP 5555248-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.7
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Method Box & Tray