1987004-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. RJ45 PLUG,PUSH-PULL,ASSY,C AT5 ,SHIELDED 1987004-1
active
IEC 61076-3-117
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Color Green Blue
  • Housing Material Lexans
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP67
  • Performance Category Cat 5
  • Packaging Method Bag
  • Packaging Quantity 10
  • Additional Features Category 5 Cable
  • Cable Entry Straight
1987004-2 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. RJ45 PLUG,PUSH-PULL,ASSY,C AT5 ,SHIELDED 1987004-2
active
IEC 61076-3-117
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Green Blue
  • Centerline (Pitch) 1.02
  • Housing Material Lexans
  • Wire Size .12 – .15
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP67
  • Performance Category Cat 5
  • Packaging Method Bag
  • Packaging Quantity 50
  • Additional Features Category 5 Cable
  • Cable Entry Straight
1987309-1 Circular Ethernet Hardware
PRODUCT
  1. Connectors
  2. Circular Ethernet Hardware
  1. FRAME; PUSH-PULL; IP67 1987309-1
active
  • Modular Jacks & Plugs Accessory Type Frame Kit (Push Pull)
  • Modular Jacks & Plugs Products Accessories
  • Frame Kit Type Frame Kit Only
  • Wiring Pattern RJ45
  • Shielded No
  • Circuit Application Signal
  • IP Rating IP67
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment Frame, Push-Pull