1987236-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. RJ45 CONNECTOR IP20 45 DEG., INDUSTRIAL 1987236-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Material Polycarbonate GF
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Carton
  • Packaging Quantity 1
  • Comment Variable cable outlet orientations.
  • Cable Entry 45°
2120892-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 CONNECTOR CAT6A, IP20 PLUG 2120892-1
active
IEC 60603-7-51
  • Connector Product Type Connector Kit
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Grounding Options Panel Ground
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Wire Termination Style Toolless
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Connector Profile Standard
  • Grounding Tab Plating Material Tin over Copper
  • Shield Plating Finish Tin
  • Cutoff With
  • Cover Color Black
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 2.07
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Size 22 – 26
  • Stranded Wire Size 22 – 26
  • Connector Height 17.66
  • Conductor Outside Diameter 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
  • Comment Wiring Pattern: ProfiNet 2x2
1987236-3 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. RJ45 CONNECTOR IP20 45 DEG., INDUSTRIAL 1987236-3
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Material Polycarbonate GF
  • Wire Size .12
  • Wire Size 26
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Variable cable outlet orientations.
  • Cable Entry 45°
1903526-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. IE RJ45 CONNECTOR IP20 4POS 180DEG 1903526-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Material Nylon
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5
  • Packaging Method Box & Tray
  • Packaging Quantity 1
  • Cable Entry Straight
1903527-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Material Nylon
  • Wire Size .12 – .15
  • Wire Size 26
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
  • Packaging Quantity 1
  • Cable Entry Straight
2201061-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 MODULAR JACK ASSY V 8P 2201061-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Vertical
  • Shield Material Phosphor Bronze
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Clear
  • LED Color (Top Right) Clear
  • Shield Plating Finish Semi-Bright
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • Mating Retention Type Mating Connector Lock
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Connector Height 17.83
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 230
  • Packaging Method Box & Tray
1827585-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 MODULAR JACK ASSY H 8P 1827585-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Panel Ground Location Top and Side
  • Shield Material Phosphor Bronze
  • Shield Plating Material Tin over Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Clear
  • LED Color (Top Right) Clear
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Connector Height 13.44
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
1987328-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. RJ45 COMMON CORE, 4x2 POS. 1987328-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern RJ45
  • Case Material Polycarbonate
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Current Rating (Max) .5
  • Connector Mounting Type Panel Mount
  • Housing Material Nylon
  • Wire Size .129 – .16
  • Wire Size 26 – 25
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Method Bag
  • Packaging Quantity 10
  • Cable Entry Straight