1-5161500-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Alignment Without
  • Connector Mounting Type Board Mount
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.5
  • Housing Color Green
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1250