ASTA021NN00400235000 Standard Circular Connectors  1
  • Connector System Cable-to-Cable
  • Sealable No
  • Circular Connector Type Plug
  • Shell Type Metal
  • Product Type Connector
  • Number of Positions 12
  • Number of Signal Positions 12
  • Operating Voltage 160
  • Operating Voltage 160
  • Shell Plating Material Electrodeposited Nickel
  • Shell Base Material Zinc Alloy
  • Circular Connector Insulation Material Type PBT GF
  • Environmental Protection IP67
  • Panel Mount Feature Type Screw Mount
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Screw
  • Circular Connector Shell Size 23
  • Alignment Keyed Uncoded
  • Cable Diameter Range 9 – 13.2
  • Operating Temperature Range -20 – 130
  • Circuit Application Signal
  • Shielded Yes
  • Durability Rating 500
  • Approved Standards UL
  • UL Flammability Rating UL 94V-0
DKUA002NN00050001000 Standard Circular Connectors  1
PRODUCT
  1. Connectors
  2. Standard Circular Connectors
  1. 958 EXTENSION DKUA002NN00050001000
active
  • Connector System Cable-to-Cable
  • Sealable No
  • Shell Type Metal
  • Product Type Connector
  • Operating Voltage 630
  • Operating Voltage 630
  • Shell Plating Material Electrodeposited Nickel
  • Shell Base Material Zinc Alloy
  • Circular Connector Insulation Material Type PBT GF
  • Environmental Protection IP67
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Screw
  • Circular Connector Shell Size 58
  • Alignment Keyed
  • Cable Diameter Range 7.8
  • Operating Temperature Range -20 – 130
  • Circuit Application Power & Signal
  • Shielded Yes
  • Durability Rating 500
  • Approved Standards UL
  • UL Flammability Rating UL 94V-0