V4-0.8-0-SP-SM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 1.19
  • Recovered Inside Diameter (Max) .41
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source China
  • Low Outgassing No
V4-3.0-0-45MM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Expanded Inside Diameter (Min) 3
  • Recovered Inside Diameter (Max) 1.5
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Resistant
  • Packaging Method Piece
  • Product Source UK
V4-6.0-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No