V2-14.0-0-FSP-SM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 14.4
  • Recovered Inside Diameter (Max) 7.01
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Applicable Region Global
  • Packaging Method Flat Spool
  • Product Source China
  • Low Outgassing No
V2-9.0-0-FSP-SM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 9.6
  • Recovered Inside Diameter (Max) 4.5
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Applicable Region Global
  • Packaging Method Flat Spool
  • Product Source China
  • Low Outgassing No
V2-8.0-2-FSP-SM Heat Shrink Tubing
  • Wall Type Single
  • Color Red
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 8.3
  • Recovered Inside Diameter (Max) 4
  • Shrink Temperature (Min) 70
  • Resistant To Strain
  • Operating Temperature Range -30 – 125
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 90
  • Applicable Region Global
  • Packaging Method Flat Spool
  • Product Source UK
  • Low Outgassing No