TAT-125-1/2-0-STK Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .76
  • Cut Length 1220
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Piece
  • Product Source US
TAT-125-1/2-2-STK Heat Shrink Tubing
  • Wall Type Dual
  • Color Red
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .76
  • Cut Length 1220
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Stick
  • Product Source US
TAT-125-1/4-0-SP Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .74
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
TAT-125-3/16-9-SP Heat Shrink Tubing
  • Wall Type Dual
  • Color White
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 4.8
  • Recovered Inside Diameter (Max) 2.4
  • Recovered Wall Thickness (Nominal) .71
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Spool
  • Product Source US
TAT-125-3/4-0-2.5IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
TAT-125-1-0-1.5IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 25.4
  • Recovered Inside Diameter (Max) 12.7
  • Recovered Wall Thickness (Nominal) 1.07
  • Cut Length 38.1
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Piece
  • Product Source US
TAT-125-1/2-0-2.125IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .76
  • Cut Length 53.98
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Piece
  • Product Source US
TAT-125-1/4-0-1.25IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .74
  • Cut Length 31.75
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
TAT-125-3/16-A1-0-25MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 4.8
  • Recovered Inside Diameter (Max) 2.4
  • Recovered Wall Thickness (Nominal) .71
  • Cut Length 25
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
TAT-125-3/8-0-1.5IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 9.53
  • Recovered Inside Diameter (Max) 4.8
  • Recovered Wall Thickness (Nominal) .74
  • Cut Length 38.1
  • Shrink Temperature (Min) 95
  • Resistant To Cut-Through
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No