CV3304-000 Heat Shrink Tubing
SAE AMS-DTL-23053/8A
  • Wall Type Single
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 175
  • Applicable Region Global
  • Packaging Method Stick
  • Product Source US
  • Low Outgassing Yes
RW-175-1/4-X-1IN Heat Shrink Tubing
  • Wall Type Single
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 175
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing Yes
RW-175-1/8-X-1IN Heat Shrink Tubing
  • Wall Type Single
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoropolymer
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 3.2
  • Recovered Inside Diameter (Max) 1.6
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 175
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing Yes