RT-3-NO.1-0-1.5IN Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2.5:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 6.1
  • Recovered Inside Diameter (Max) 2.4
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 90
  • Flammability Flame-Retardant
  • Recovery Temperature 135
  • Packaging Method Piece
  • Product Source US
RT-3-NO.2-A1-0-34MM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2.5:1
  • Material Crosslinked Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 8.1
  • Recovered Inside Diameter (Max) 3.2
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
RT-3-NO.3-0-40MM Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2.5:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 9.52
  • Recovered Inside Diameter (Max) 3.8
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 135
  • Packaging Method Piece
  • Product Source US