RPT-120-19/6-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family RPT-120
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Fluid Type Typical Automotive Fluids
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 1
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 110
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 115
  • Fluid Resistance Immersion Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
RPT-120-27/12.7-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family RPT-120
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Fluid Type Typical Automotive Fluids
  • Expanded Inside Diameter (Min) 27
  • Recovered Inside Diameter (Max) 12.7
  • Recovered Wall Thickness (Nominal) .86
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 110
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 115
  • Fluid Resistance Immersion Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
RPT-120-27/12.7-0-70MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family RPT-120
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Fluid Type Typical Automotive Fluids
  • Expanded Inside Diameter (Min) 27
  • Recovered Inside Diameter (Max) 12.7
  • Recovered Wall Thickness (Nominal) .86
  • Cut Length 70
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 110
  • Resistant To Fluids
  • Operating Temperature Range -40 – 120
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 115
  • Fluid Resistance Immersion Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No