RP-4800-NO.1-4-STK Heat Shrink Tubing
  • Wall Type Single
  • Product Family RP-4800
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 4:1
  • Color Yellow
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 1
  • Recovered Inside Diameter (Max) 6.99
  • Recovered Wall Thickness (Nominal) 1.14
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Shrink Temperature (Min) 95
  • Flammability Flame-Retardant
  • Operating Temperature Range -55 – 135
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Stick
  • Low Outgassing No
  • Product Source US