RNF-3000-12/4-0-SP Heat Shrink Tubing
BS 4G 198-3:1999 DIN V VDE V 0341-9005 VDE V 0341-9005:2007-05 DIN VG 95343-5 MODUK DEF STAN 59-97
  • Wall Type Single
  • Product Family RNF-3000
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 4
  • Recovered Wall Thickness (Nominal) .75
  • Recovered Wall Thickness (Tolerance) .12
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
RNF-3000-1.5/0.5-0-120MM Heat Shrink Tubing
BS 4G 198-3:1999 DIN V VDE V 0341-9005 VDE V 0341-9005:2007-05 DIN VG 95343-5 MODUK DEF STAN 59-97
  • Wall Type Single
  • Product Family RNF-3000
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Gasoline
  • Expanded Inside Diameter (Min) 1.5
  • Recovered Inside Diameter (Max) .5
  • Recovered Wall Thickness (Nominal) .45
  • Cut Length 120
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 80
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 120
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No