QSZH-125-NR2-40MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 7.5
  • Recovered Inside Diameter (Max) 2.4
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 125
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No
QSZH-125-NR4-55MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 18.3
  • Recovered Inside Diameter (Max) 4.35
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No
QSZH-125-NR500-15MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 5:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 11
  • Recovered Inside Diameter (Max) 1.65
  • Shrink Temperature (Min) 135
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 125
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region Asia
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No