LSTT-12.7-0-100MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .65
  • Cut Length 100
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-12.7-0-25MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .65
  • Cut Length 25
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-19-0-50MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Nominal) .8
  • Cut Length 50
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-19-0-80MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Nominal) .8
  • Cut Length 80
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-19-2-40MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Red
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 9.5
  • Recovered Wall Thickness (Nominal) .8
  • Cut Length 40
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-2.4-0-30MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 2.4
  • Recovered Inside Diameter (Max) 1.2
  • Recovered Wall Thickness (Nominal) .55
  • Cut Length 30
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-2.4-0-40MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 2.4
  • Recovered Inside Diameter (Max) 1.2
  • Recovered Wall Thickness (Nominal) .55
  • Cut Length 40
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-3.2-0-20MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 3.2
  • Recovered Inside Diameter (Max) 1.6
  • Recovered Wall Thickness (Nominal) .55
  • Cut Length 20
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-32-0-60MM Heat Shrink Tubing
FMVSS 302 Standard No. 302
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 32
  • Recovered Inside Diameter (Max) 16
  • Recovered Wall Thickness (Nominal) 1.05
  • Cut Length 60
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic
LSTT-6.4-0-40MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family LSTT
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 2:1
  • Color Black
  • Flexibility Very Flexible
  • Fluid Type Antifreeze
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .65
  • Cut Length 40
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 65
  • Flammability Non-Flame-Retardant
  • Operating Temperature Range -40 – 125
  • Resistant To Mechanical Damage
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source Czech Republic