DSPL-NR1-0-STK Heat Shrink Tubing
  • Wall Type Dual
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 5.75
  • Recovered Inside Diameter (Max) 1.25
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Flammability Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region EMEA
  • Packaging Method Stick
  • Product Source Czech Republic
  • Low Outgassing No
DSPL-NR2-X-65MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Clear
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 7.5
  • Recovered Inside Diameter (Max) 1.65
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region EMEA
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No
DSPL-NR3-X-30MM Heat Shrink Tubing
  • Wall Type Dual
  • Color Clear
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 10.8
  • Recovered Inside Diameter (Max) 2.4
  • Shrink Temperature (Min) 110
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 125
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region EMEA
  • Packaging Method Piece
  • Product Source Czech Republic
  • Low Outgassing No