CGPE-105-1/8-2-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family CGPE-105
  • Voltage (Max) .6
  • Color Red
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Brake Fluid
  • Expanded Inside Diameter (Min) 3.17
  • Recovered Inside Diameter (Max) 1.57
  • Recovered Wall Thickness (Nominal) .5
  • Recovered Wall Thickness (Tolerance) .15
  • Shrink Temperature (Min) 85
  • Resistant To Fluids
  • Operating Temperature Range -70 – 105
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 100
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source US
  • Low Outgassing No
CGPE-105-1-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family CGPE-105
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Brake Fluid
  • Expanded Inside Diameter (Min) 25.4
  • Recovered Inside Diameter (Max) 12.7
  • Recovered Wall Thickness (Nominal) .88
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 85
  • Resistant To Fluids
  • Operating Temperature Range -70 – 105
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source UK
  • Low Outgassing No