BSTS-11-CL-7.25IN Heat Shrink Tubing
  • Wall Type Single
  • Color Clear
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 27.94
  • Recovered Inside Diameter (Max) 9.52
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 90
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 121
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
BSTS-15-CL-7.25IN Heat Shrink Tubing
  • Wall Type Single
  • Color Clear
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 38.1
  • Recovered Inside Diameter (Max) 12.7
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 121
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No