5223016-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 30
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 30
  • Board-to-Board Configuration Vertical
  • Number of Rows 5
  • Sequencing No
  • Impedance 30
  • Dielectric Withstanding Voltage 1000
  • Voltage 30
  • Insulation Resistance 5
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 5.75
  • Height 17.8
  • Tail Length .05
  • Width 18
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 48
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5223002-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 120
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Vertical
  • Number of Rows 5
  • Sequencing No
  • Impedance 120
  • Dielectric Withstanding Voltage 1000
  • Voltage 30
  • Insulation Resistance 5
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17.8
  • Width 18
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5223004-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 60
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 60
  • Board-to-Board Configuration Right Angle
  • Number of Rows 5
  • Sequencing No
  • Impedance 60
  • Dielectric Withstanding Voltage 1000
  • Voltage 30
  • Insulation Resistance 5
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 13.3
  • Tail Length .05
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 24
5536510-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.53
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 6
536504-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536507-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 120
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 120
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 120
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 9
5536501-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 192
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 2
  • Housing Material Matte
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 6
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536603-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 4
  • Row-to-Row Spacing 2
  • Board-to-Board Configuration Right Angle
  • Interface Type Futurebus+
  • Mating & Unmating Configuration Sequencing
  • Operating Voltage 30
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Contact Layout Matrix
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.43
  • PCB Mount Retention Type Compliant Tail
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarizing Rib
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tube
  • Packaging Quantity 48
  • For Use With Receptacle Assembly
5536504-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 48
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 24
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 48
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536510-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 24
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 24
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 24
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.53
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 48
536507-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 96
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.73
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 11.8
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 12
5223002-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 60
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Number of Rows 5
  • Sequencing No
  • Impedance 60
  • Dielectric Withstanding Voltage 1000
  • Voltage 30
  • Insulation Resistance 5
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17.8
  • Width 18
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
536504-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 48
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 48
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536507-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 96
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 12
5536511-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 96
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.56
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 8.25
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 12
5536510-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 48
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 48
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 48
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.53
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 24
5536510-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss Yes
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 96
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.53
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 12
5536511-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.56
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 8.25
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 6
5536501-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 48
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 48
  • Voltage 30
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) 2
  • Housing Material Matte
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536642-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Power Positions 10
  • Number of Signal Positions 0
  • Number of Rows 5
  • Row-to-Row Spacing 2
  • Board-to-Board Configuration Right Angle
  • Interface Type Futurebus+
  • Mating & Unmating Configuration Sequencing
  • Operating Voltage 30
  • Operating Voltage 30
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage (Max) 1000
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Contact Layout Matrix
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post & Tail Length 3.43
  • PCB Mount Retention Type Compliant Tail
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarizing Rib
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 17
  • Width 18
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tube
  • Packaging Quantity 48
  • For Use With Receptacle Assembly