170384-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 250 FASTON,REC.,22-20 AWG,BR 170384-1
active
  • Terminates To Wire & Cable
  • Quick Disconnect Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Voltage (Max) 250
  • Fully Insulated No
  • Quick Disconnect Plating Material Unplated
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Extraction Force 4.9 – 39.2
  • Extraction Force .5 – 4
  • Receptacle Terminal Stock Thickness .81
  • Wire Size 22 – 20
  • Wire Size .32 – .51
  • Quick Disconnect Mating Tab Width 6.35
  • Quick Disconnect Mating Tab Thickness .61
  • Overall Length 19.2
  • Accepts Wire Insulation Diameter Range 1.5 – 2.2
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 7000
  • Comment 20M Standard Reel for AMPOMATOR Machine.
170032-2 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 250 FASTON,REC.,20-14 AWG,BR 170032-2
active
  • Terminates To Wire & Cable
  • Quick Disconnect Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Unplated
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Dimple
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 20 – 14
  • Wire Size .5 – 2.5
  • Quick Disconnect Mating Tab Width 6.35
  • Quick Disconnect Mating Tab Thickness .81
  • Overall Length 19.2
  • Accepts Wire Insulation Diameter Range 2.16 – 3.43
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Listed
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 6000
170384-2 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. 250 FASTON,REC.,22-20 AWG,TPBR 170384-2
active
  • Terminates To Wire & Cable
  • Quick Disconnect Insertion Force Normal
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Voltage (Max) 250
  • Fully Insulated No
  • Quick Disconnect Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Extraction Force 4.9 – 39.2
  • Extraction Force .5 – 4
  • Receptacle Terminal Stock Thickness .81
  • Wire Size 22 – 20
  • Wire Size .32 – .51
  • Quick Disconnect Mating Tab Width 6.35
  • Quick Disconnect Mating Tab Thickness .61
  • Overall Length 19.2
  • Accepts Wire Insulation Diameter Range 1.5 – 2.2
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 7000