1719261-2 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 90° (Right Angle)
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Mating Pin Diameter .5
  • Center Contact Without
  • Contact Type Socket
  • Mounting Angle Horizontal / 90°
  • Mounting Feature Without
  • Mating Retention With
  • Product Height 12.75
  • Product Length 16.95
  • Product Width 9.8
  • Cable Type Coax
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
1452581-3 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Operating Frequency Range 0 – 6000
  • Body Material PBT GF
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Center Contact Without
  • Contact Type Pin
  • Panel Attachment Style Front Mount
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Blue
  • Product Height 10.3
  • Product Length 26
  • Product Width 10.9
  • Operating Temperature (Max) 65
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Bulk
  • Packaging Quantity 2500
  • Dielectric Material None
  • Outer Contact Plating Material Other
1-2291392-0 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code K
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Curry
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
2-2209201-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mating Retention With
  • Housing Color Black
  • Product Height 13.8
  • Product Length 19.5
  • Product Width 10.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Wave Solder
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
2291392-4 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code D
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Claret Violet
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
2209201-3 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color Blue
  • Product Height 13.8
  • Product Length 19.5
  • Product Width 10.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard USCAR
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1719261-3 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Female Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • Cable Exit Type Fixed
  • Ferrule Without
  • Environmental Protection Other
  • Cable Exit Angle 90° (Right Angle)
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material None
  • Mating Pin Diameter .5
  • Center Contact Without
  • Contact Type Socket
  • Mounting Angle Horizontal / 90°
  • Mounting Feature Without
  • Mating Retention With
  • Housing Color Brown
  • Product Height 12.75
  • Product Length 16.95
  • Product Width 9.8
  • Cable Type Coax
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Dielectric Material None
  • Outer Contact Plating Material None
2291392-3 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff With
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • RF Connector Center Contact Plating Material Tin (Sn)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Housing Color Signal Blue
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard DIN 72594-1
  • Packaging Method Reel
  • Dielectric Material PCT GF
  • Solder Process Reflow
  • Outer Contact Plating Material Tin (Sn)
5-2203452-1 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention With
  • Housing Color Black
  • Product Height 11.45
  • Product Length 13.8
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Reflow
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
6-2287906-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code L
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .51
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Front Mount
  • Mating Retention With
  • Housing Color Red
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
1670607-3 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code C
  • Number of Positions 2
  • Impedance 50
  • Operating Voltage 800
  • Operating Frequency Range 0 – 6000
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention With
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color Blue
  • Centerline (Pitch) 8
  • Product Height 10.25
  • Product Length 22.2
  • Product Width 15.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 400
  • Dielectric Material PA
5-2287906-3 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code C
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .51
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Front Mount
  • Mating Retention With
  • Housing Color Signal Blue
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
5-2287906-4 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code D
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .51
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Front Mount
  • Mating Retention With
  • Housing Color Claret Violet
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
6-1438912-0 Data Connectivity Housings
  • Hybrid Connector No
  • Connector Style Housing for Male Terminals
  • Connector System Board-to-Board
  • Sealable No
  • Board Standoff Without
  • Keying Code K
  • Number of Positions 1
  • Fiber Optic Transceiver Without
  • Snap-Lock Without
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 3000
  • Body Material PBT GF
  • Cable Exit Type Fixed
  • Ferrule With
  • Environmental Protection Other
  • Cable Exit Angle 180° (Inline)
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .48
  • Center Contact Without
  • Contact Type Pin
  • Termination Method Crimp
  • Mounting Angle Horizontal / 90°
  • Mounting Feature With
  • Mating Retention With
  • Housing Color Other
  • Product Height 18.02
  • Product Length 28.63
  • Product Width 12.13
  • Operating Temperature (Max) 65
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1000
  • Dielectric Material PBT
  • Outer Contact Plating Material Tin (Sn)
1719656-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Board-to-Board
  • Sealable No
  • Number of Positions 1
  • Operating Temperature Range -40 – 100
  • Packaging Method Bag
  • Packaging Quantity 4800
1719658-1 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Board-to-Board
  • Sealable No
  • Number of Positions 1
  • Operating Temperature Range -40 – 100
  • Packaging Method Bag
  • Packaging Quantity 800
5-2203452-2 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code B
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention With
  • Housing Color Other
  • Product Height 11.45
  • Product Length 13.8
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Reflow
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
5-2203452-4 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code D
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material Other
  • RF Connector Center Contact Plating Material Other
  • Contact Mating Area Plating Material Gold (Au)
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Vertical / 180°
  • Mating Retention With
  • Housing Color Other
  • Product Height 11.45
  • Product Length 13.8
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material PCT
  • Solder Process Reflow
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Other
5-2287906-1 Data Connectivity Headers  1
  • Hybrid Connector No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Edge Mount
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PA GF
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .51
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Mounting Angle Horizontal / 90°
  • Panel Attachment Style Front Mount
  • Mating Retention With
  • Housing Color Jet Black
  • Product Height 5
  • Product Length 24.5
  • Product Width 7.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Agency & Standard SAE/USCAR-17
  • Packaging Method Reel
  • Packaging Quantity 1600
  • Dielectric Material PCT
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)
638818-2 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Board Standoff With
  • Keying Code B
  • Number of Positions 2
  • Impedance 50
  • Operating Voltage 60
  • Operating Frequency Range 0 – 3000
  • Body Material PBT
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material Gold (Au)
  • Contact Mating Area Plating Material Gold (Au)
  • Mating Pin Diameter .5
  • Center Contact With
  • Contact Type Pin
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Mating Retention With
  • Housing Color White
  • Centerline (Pitch) 12.7
  • Product Height 10.75
  • Product Length 23.88
  • Product Width 20.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Agency & Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 105
  • Dielectric Material Other
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material Tin (Sn)