1-1747277-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 6.35
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Shape Rectangular
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Type Tab
  • Contact Current Rating (Max) 24
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Latching
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester - GF
  • Width 10.4
  • Height 23.8
  • Mating Post Length 10.9
  • Tail Length 3.8
  • Length 22.35
  • PCB Thickness (Recommended) 1.6 – 2.4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2-1747277-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 6.35
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Shape Rectangular
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Type Tab
  • Contact Current Rating (Max) 24
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Latching
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 6.35
  • Housing Color Black
  • Housing Material Polyester - GF
  • Width 10.4
  • Height 23.8
  • Mating Post Length 10.9
  • Tail Length 3.8
  • Length 22.35
  • PCB Thickness (Recommended) 1.6 – 2.4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
1-1747414-3 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 13.8
  • Length 32.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
1-1903331-3 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 8.8
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 22.6
  • Length 46
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
1747499-2 Rectangular Connector Contacts  1
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 24
  • Underplate Material Thickness 1.3
  • Contact Mating Area Plating Thickness .38
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size 1.23 – 2.27 mm²
  • Accepts Wire Insulation Diameter Range 2 – 3.75
  • Overall Length 17.1
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • Wire Range Mark M
  • Packaging Quantity 500
  • Packaging Method Bag
1747498-2 Rectangular Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 24
  • Underplate Material Thickness 1.3
  • Contact Mating Area Plating Thickness .38
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size 14 – 12 AWG
  • Accepts Wire Insulation Diameter Range 2.9 – 4.1
  • Overall Length 17.1
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • Wire Range Mark L
  • Packaging Quantity 500
  • Packaging Method Bag
3-1903329-3 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 8.8
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 17.3
  • Length 33.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
1-1903329-3 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 8.8
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 6
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 17.3
  • Length 33.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
2-1747276-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 8.5
  • Length 27.35
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 300
1747501-2 Rectangular Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Mating Area Plating Material Gold
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 24
  • Underplate Material Thickness 1.3
  • Contact Mating Area Plating Thickness .38
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size 1.23 – 2.27 mm²
  • Accepts Wire Insulation Diameter Range 2 – 3.75
  • Overall Length 21.8
  • Operating Temperature Range -55 – 105
  • High Current Yes
  • For Use With Receptacle (Socket) Contact
  • Wire Range Mark M
  • Packaging Quantity 500
  • Packaging Method Bag
1-1747535-3 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 13.8
  • Length 46
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
2-1903328-2 Standard Rectangular Connectors
  • Header Type Shrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force High
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Header
  • Strain Relief Without
  • Series Number 4000
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Keying Y
  • Preloaded Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 24
  • Tail Plating Thickness 2
  • Contact Style Right Angle
  • Tail Plating Material Tin
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Contact Transmits (Typical) Power
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Contact Retention Without
  • Lock Type Latch
  • Housing Color Black
  • Housing Material Polyester GF
  • Height 10.4
  • Length 15.02
  • Tail Length 3.5
  • PCB Thickness (Recommended) 1.6 – 2.4
  • Width 21.8
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Assembly Integration Feature Without
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • Agency/Standard CSA
  • CSA File Number LR7189
  • Packaging Method Box & Tube
  • Packaging Quantity 20
1-1747276-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 8.5
  • Length 27.35
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 300
1-1747535-2 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Connector Style Plug
  • Sealable No
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 13.8
  • Length 40
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Tab Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
1-1747414-4 Rectangular Connector Housings
  • Connector System Wire-to-Wire
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 13.8
  • Length 32.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
1747415-2 Rectangular Connector Contacts
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Barrel Type Open Barrel
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 24
  • Underplate Material Thickness 1.3
  • Contact Mating Area Plating Thickness .38
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Wire/Cable Size 14 – 12 AWG
  • Accepts Wire Insulation Diameter Range 2.9 – 4.1
  • Overall Length 17.1
  • Operating Temperature Range -55 – 105
  • For Use With Tab Contact
  • Wire Range Mark L
  • Packaging Quantity 2000
  • Packaging Method Reel
1-1747535-4 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Tab
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 33.5
  • Width 13.8
  • Length 53
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Receptacle Housing
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 50
1-1747276-4 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 4
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 8.5
  • Length 40.05
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 200
2-1747276-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 8.5
  • Length 33.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 250
1-1747276-3 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Series Number 4000
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Shunts/Shorting Bars Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 23
  • Width 8.5
  • Length 33.7
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • For Use With Plug Housing & Header
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR7189
  • CSA Certified Yes
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 250