204351-1 D-Sub Connector Contacts
MIL-DTL-24308
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Socket Hood Material Stainless Steel
  • Socket Hood Finish Passivated
  • Color Code Yes
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 22
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Color Bands Orange, Green, Yellow
  • Termination Method to Wire & Cable Crimp
  • Termination Post Length .284
  • Post Diameter .03
  • Wire Range .08 – .4
  • Insulation Diameter (Max) .054
  • For Use With AMPLIMITE
  • High Current No
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Color bands are read in the direction of terminal (wire barrel) end to mating end.
205090-1 D-Sub Connector Contacts
MIL-DTL-24308
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Code Yes
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Color Bands Orange, Blue, Gray
  • Termination Method to Wire & Cable Crimp
  • Termination Post Length .31
  • Post Diameter .04
  • Wire Range .2 – .6
  • Insulation Diameter (Max) .072
  • For Use With AMPLIMITE
  • High Current No
  • Packaging Method Bag
  • Packaging Quantity 1000