1838895-1 Circular Connector Adapters
PRODUCT
  1. Connectors
  2. Circular Connector Adapters
  1. M12 Y ADAPT, 555, MALE, FEMALE, FEMALE 1838895-1
active
IEC 61076-2-101
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Accessory Type Adapter
  • Product Type Accessory
  • Connector Color Black
  • Contact Current Rating (Max) 5
  • Screw & Hole Thread Size M12
  • Circular Connector Shell Size 15
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Internal Connection 1
  • Packaging Quantity 25
  • Comment Standard
  • Adapter Type Plug-Receptacle/Receptacle
1838897-1 Circular Connector Adapters
PRODUCT
  1. Connectors
  2. Circular Connector Adapters
  1. M12 Y ADAPT, 555, MALE, FEMALE 1838897-1
active
IEC 61076-2-101
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Accessory Type Adapter
  • Product Type Accessory
  • Connector Color Black
  • Contact Current Rating (Max) 5
  • Screw & Hole Thread Size M12
  • Circular Connector Shell Size 15
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Internal Connection 3
  • Packaging Quantity 25
  • Comment Standard
  • Adapter Type Plug-Receptacle/Receptacle