BSTS-11X25FR Heat Shrink Tubing
  • Wall Type Single
  • Product Family BSTS-FR
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 3:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type Water
  • Expanded Inside Diameter (Min) 27.94
  • Recovered Inside Diameter (Max) 9.52
  • Recovered Wall Thickness (Tolerance) 3.05
  • Shrink Temperature (Min) 90
  • Flammability Flame-Retardant
  • Operating Temperature Range -55 – 90
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US
CN2233-000 Heat Shrink Tubing
  • Wall Type Single
  • Product Family BSTS-FR
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 3:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type Water
  • Expanded Inside Diameter (Min) 19.05
  • Recovered Inside Diameter (Max) 5.59
  • Recovered Wall Thickness (Tolerance) 2.41
  • Shrink Temperature (Min) 90
  • Flammability Flame-Retardant
  • Operating Temperature Range -55 – 110
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US
CP1444-000 Heat Shrink Tubing
  • Wall Type Single
  • Product Family BSTS-FR
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 3:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type Water
  • Expanded Inside Diameter (Min) 50.8
  • Recovered Inside Diameter (Max) 19.05
  • Recovered Wall Thickness (Tolerance) 3.94
  • Shrink Temperature (Min) 90
  • Flammability Flame-Retardant
  • Operating Temperature Range -55 – 110
  • Resistant To Abrasion
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US