5767114-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 5.79
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Ground Component Type Ground Bus
  • Number of Signal Positions 228
  • Stackable Yes
  • Number of Columns 114
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 50
  • Dielectric Withstanding Voltage 500
  • Voltage 6
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length .76
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 6.6
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 1.6285
  • Height 5.99
  • Length 88.9
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Vacuum Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 252