2102061-2 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 6
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 6
  • Row-to-Row Spacing 1.27
  • Stack Height 10
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Quantity 450
  • Packaging Method Tape & Reel
5767054-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 114
  • Stackable Yes
  • Number of Columns 57
  • Number of Rows 2
  • Number of Power Positions 3
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 3
  • Impedance 114
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 6.9
  • Connector Height 5.99
  • Stack Height 6.6
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tube
532903-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Number of Positions 160
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four-Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.05
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 11.68
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tube
2102061-1 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 6
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 6
  • Row-to-Row Spacing 1.27
  • Stack Height 10
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Quantity 450
  • Packaging Method Tape & Reel
5767005-8 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Rows 2
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 1
  • Impedance 38
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 5.2832
  • Connector Height 12.29
  • Stack Height 12.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Box & Tube
2102060-2 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 6
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Contact Base Material Phosphor Bronze
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 9.15
  • Row-to-Row Spacing 1.27
  • Stack Height 10
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Quantity 230
  • Packaging Method Tape & Reel
2-767004-2 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Ground Bus
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Rows 2
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 1
  • Impedance 50
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Width 6.9
  • Connector Height 6.096
  • Row-to-Row Spacing 5.79
  • Stack Height 6.6
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Box & Tube
5-104652-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Connector Height 4.75
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
6-1761615-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 18
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Silver
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Connector Height 16.65
  • Row-to-Row Spacing 2
  • Stack Height 21
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range 0 – 100
  • Assembly Process Feature None
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 25
  • Packaging Method Tray
532436-7 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.83
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 11.73
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tube
6-534206-7 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 34
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Short Point
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 2
  • Termination Post & Tail Length 2.92
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 5.03
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Box & Tube
1-534206-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Short Point
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 2
  • Termination Post & Tail Length 2.92
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 5.03
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 22
  • Packaging Method Box & Tube
2102061-9 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 6
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 14
  • Row-to-Row Spacing 1.27
  • Stack Height 18
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Quantity 100
  • Packaging Method Tape & Reel
5767005-9 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 76
  • Stackable Yes
  • Number of Columns 38
  • Number of Rows 2
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 2
  • Impedance 76
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 5.2832
  • Connector Height 12.29
  • Stack Height 12.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 14
  • Packaging Method Box & Tube
1658014-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Impedance 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Configuration Single Beam
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Select Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1.25
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 7.06
  • Stack Height 8
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 42
  • Packaging Method Box & Tray
1-215297-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Packaging Method Carton
533286-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Number of Positions 160
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four-Beam
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.05
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 14.73
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tube
3-829587-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Contact Base Material Copper Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Termination Post & Tail Length 3.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material PBT GF
  • Row-to-Row Spacing 2.54
  • Stack Height 18.5
1658462-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Mezzanine
  • Impedance 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Configuration Single Beam
  • Contact Mating Area Plating Material Select Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 1.25
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 3.05
  • Stack Height 5
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 96
  • Packaging Method Box & Tray
2-215309-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 8.5
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0