5223016-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Boss No
  • Number of Signal Positions 30
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 30
  • Board-to-Board Configuration Vertical
  • Number of Rows 5
  • Sequencing No
  • Impedance 30
  • Dielectric Withstanding Voltage 1000
  • Voltage 30
  • Insulation Resistance 5
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 5.75
  • Height 17.8
  • Tail Length .05
  • Width 18
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 48
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5767054-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss Yes
  • Number of Signal Positions 190
  • Stackable Yes
  • Number of Columns 95
  • Number of Power Positions 5
  • PCB Mount Orientation Vertical
  • Number of Positions 190
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 190
  • Dielectric Withstanding Voltage 500
  • Voltage 5
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 5.99
  • Length 76.2
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 7
5533268-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Make First / Break Last No
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 120
  • Board-to-Board Configuration Right Angle
  • Number of Rows 3
  • Insulation Resistance 3
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four-Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 2.54 – 5.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.05
  • PCB Mount Retention Type Mounting Hole
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Height 18.39
  • Mating Post Length 6.98
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 4
2-5177986-8 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Free Height
  • Boss Yes
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 160
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Voltage 100
  • Insulation Resistance 2
  • Cover Material Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Locating Post Length .5
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Stack Height 7
  • Height 7
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 450
1-1734099-0 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Series I
  • Profile Standard
  • Boss No
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 500
  • Voltage 12
  • Insulation Resistance 4
  • PCB Retention Feature Plating Material Tin-Copper over Nickel
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 13.2
  • Height 7.5
  • Operating Temperature Range -35 – 85
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 21
1-1734099-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Series I
  • Profile Standard
  • Boss No
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 120
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 500
  • Voltage 12
  • Insulation Resistance 4
  • PCB Retention Feature Plating Material Tin-Copper over Nickel
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 13.2
  • Height 7.5
  • Operating Temperature Range -35 – 85
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 15
1658462-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR SB
  • Boss Yes
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Impedance 50
  • Dielectric Withstanding Voltage 675
  • Voltage 125
  • Insulation Resistance 2
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Configuration Single Beam
  • Contact Mating Area Plating Material Select Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 1.25
  • PCB Contact Termination Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 5
  • Height 3.05
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 56
  • Comment Use of stand offs recommended. Contact Product Engineering for recommendations.
2-767004-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss No
  • Number of Signal Positions 76
  • Stackable No
  • Number of Columns 38
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 76
  • Voltage 2
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 6.6
  • Height 6.096
  • Length 38.1
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 14
5120526-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Series 1mm FH
  • Boss Yes
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 250
  • Insulation Resistance 2
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material Thermoplastic
  • Stack Height 9
  • Mating Post Length 4.27
  • Height 7.35
  • Length 34.22
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Circuit Application Signal
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • Packaging Method Tape & Reel
  • Packaging Quantity 450
5767025-7 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss Yes
  • Number of Signal Positions 266
  • Stackable Yes
  • Number of Columns 133
  • Number of Power Positions 7
  • PCB Mount Orientation Vertical
  • Number of Positions 266
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 266
  • Dielectric Withstanding Voltage 500
  • Voltage 7
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 17.96
  • Mating Post Length 1.6285
  • Height 17.7546
  • Tail Length .76
  • Length 101.6
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 5
5767117-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss Yes
  • Number of Signal Positions 228
  • Stackable Yes
  • Number of Columns 114
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 228
  • Dielectric Withstanding Voltage 500
  • Voltage 6
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 6.6
  • Mating Post Length .9415
  • Height 6.38
  • Tail Length .76
  • Length 88.9
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 6
5767039-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss No
  • Number of Signal Positions 190
  • Stackable No
  • Number of Columns 95
  • Number of Power Positions 5
  • PCB Mount Orientation Straddle Mount
  • Number of Positions 190
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 190
  • Dielectric Withstanding Voltage 500
  • Voltage 5
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Mating Post Length .9415
  • Height 6.3754
  • Length 76.2
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 7
1658462-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR SB
  • Boss Yes
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Impedance 50
  • Dielectric Withstanding Voltage 675
  • Voltage 125
  • Insulation Resistance 2
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Configuration Single Beam
  • Contact Mating Area Plating Material Select Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 1.25
  • PCB Contact Termination Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 5
  • Height 3.05
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 96
  • Comment Use of stand offs recommended. Contact Product Engineering for recommendations.
146893-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Series 1mm FH
  • Boss Yes
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 250
  • Insulation Resistance 2
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Single Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) 1
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material Thermoplastic
  • Stack Height 8
  • Height 5.37
  • Length 34.22
  • Mating Post Length 2
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • Packaging Method Tape & Reel
2102060-2 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 1.27
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Mezalok
  • Boss No
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Number of Rows 6
  • Dielectric Withstanding Voltage 750
  • Voltage 250
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Pin
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 10
  • Height 9.15
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Method Tape & Reel
  • Packaging Quantity 230
  • Comment Conforms to requirement of VITA 61 (VITA 42 Alternate).
2102061-2 Board-to-Board Headers & Receptacles
ANSI/VITA 61.0
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Mezalok
  • Boss No
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Number of Rows 6
  • Dielectric Withstanding Voltage 750
  • Voltage 250
  • Insulation Resistance 1000
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Surface Mount - Solder Ball
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 10
  • Height 6
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard VITA 61
  • Packaging Method Tape & Reel
  • Packaging Quantity 450
  • Comment Conforms to requirement of VITA 61 (VITA 42 Alternate).
767095-7 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Boss Yes
  • Number of Signal Positions 266
  • Stackable No
  • Number of Columns 133
  • Number of Power Positions 7
  • PCB Mount Orientation Vertical
  • Number of Positions 266
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 266
  • Voltage 7
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Liquid Crystal Polymer
  • Stack Height 15.62
  • Height 15.0114
  • Length 101.6
  • Width 8
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 5
7-5177986-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Free Height
  • Boss Yes
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Voltage 100
  • Insulation Resistance 2
  • Cover Material Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Locating Post Length .5
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Stack Height 7
  • Height 7
  • Tail Length .76
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 700
5146894-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Series 1mm FH
  • Boss Yes
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 250
  • Insulation Resistance 2
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Single Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material Thermoplastic
  • Stack Height 11
  • Height 7.37
  • Length 34.22
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Assembly Process Feature Pick and Place Cover
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • Packaging Method Tape & Reel
  • Packaging Quantity 450
120524-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Series 1mm FH
  • Boss Yes
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 250
  • Insulation Resistance 2
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Single Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) 1
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Mating Entry Location Top
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 14
  • Height 10.37
  • Length 34.22
  • Mating Post Length 2
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • Packaging Method Tape & Reel
  • Packaging Quantity 300