6-534978-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.57
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 5.03
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • Assembly Process Feature None
  • Circuit Application Signal
  • Approved Standards CSA LE7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube