
PRODUCT
active
- PCB Connector Assembly Type PCB Mount Header
- Header Type Shrouded
- Connector & Contact Terminates To Printed Circuit Board
- Stackable Yes
- Number of Rows 2
- PCB Mount Orientation Vertical
- Number of Positions 80
- Operating Voltage 250
- Dielectric Withstanding Voltage (Max) 750
- Termination Resistance 12
- Post Size .64
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Shape & Form Square
- PCB Contact Termination Area Plating Material Finish Matte
- Contact Mating Area Plating Material Gold
- Contact Type Pin
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Termination Post & Tail Length 4.57
- Termination Method to Printed Circuit Board Through Hole - Solder
- PCB Mount Retention Type Retention Solder Tails
- Mating Retention Without
- Mating Alignment With
- Mating Alignment Type Guide Pins
- PCB Mount Retention With
- PCB Mount Alignment Without
- Centerline (Pitch) 2.54
- Housing Color Black
- Housing Material Thermoplastic
- Connector Height 5.03
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.4
- Operating Temperature Range -65 – 105
- Assembly Process Feature None
- Circuit Application Signal
- Approved Standards CSA LE7189
- UL Flammability Rating UL 94V-0
- Packaging Method Tube
- Comment Headers with make first/break last posts can be made available.