1-102692-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Operating Voltage 250
  • Termination Resistance 12
  • Dielectric Withstanding Voltage (Max) 750
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Mating Post Length 5.08
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 4.57
  • Termination Post Length 4.57
  • PCB Mount Retention Type Board Retention Tail
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 13.97
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.4
  • Tail Length 4.572
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 68
  • Packaging Method Tube
  • Comment Headers with make first/break last posts can be made available.
966306-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Breakaway
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Connector Contact Load Condition Fully Loaded
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Post Size .64
  • Contact Base Material CuZn
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .1
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Mating Post Length 5.8
  • PCB Contact Termination Area Plating Material Thickness 3.5 – 5
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.8
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material PCT GF
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 34
  • Packaging Method Box & Tube