CAT-HVH5375 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. HIGH VOLTAGE HEADER CAT-HVH5375
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 1
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Operating Voltage 850
  • Operating Voltage 750
  • Nominal Voltage Architecture 750
  • Voltage Rating (Max) 850
  • Voltage Rating (Max) 600
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Mating Pin Diameter 8
  • Contact Mating Area Plating Material Silver (Ag)
  • Contact Current Rating (Max) 40
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 9.4
  • Product Length 35
  • Product Width 15.4
  • PCB Thickness (Recommended) 6.3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating None
  • Degree of Protection IP67
  • Packaging Quantity 1
CAT-LMPH9507 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LOW & MEDIUM POWER HEADER CAT-LMPH9507
active
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Primary Product Color Black
  • Mating Tab Width .5
  • Mating Tab Thickness .25
  • Mating Pin Diameter .6
  • Contact Mating Area Plating Material Gold (Au)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 1
  • Product Length 11.04
  • Product Width 7.7
  • PCB Thickness (Recommended) .8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating None
  • Degree of Protection IP6K7
  • Packaging Quantity 1
1-2141154-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,8MM HV,REC HSG,90DEG,ASSY,SEALED 1-2141154-2
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 650
  • Nominal Voltage Architecture 650
  • Body Material PA GF
  • Cable Exit Angle 90°
  • Primary Product Color Orange
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 55.7
  • Product Length 83
  • Product Width 93.9
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Method Carton
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2141154-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,8MM HV,REC HSG,90DEG,ASSY,SEALED 1-2141154-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 650
  • Nominal Voltage Architecture 650
  • Body Material PA GF
  • Cable Exit Angle 90°
  • Primary Product Color Orange
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 55.7
  • Product Length 83
  • Product Width 93.9
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Method Carton
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,8MM HV,PLUG HSG,ASSY,SEALED 1-2177053-2
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 850
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Orange
  • Connector Code A
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 52.5
  • Product Length 85
  • Product Width 92.5
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,8MM HV,PLUG HSG,ASSY,SEALED 1-2177053-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 850
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Orange
  • Connector Code A
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 57.3
  • Product Length 85
  • Product Width 92.5
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177063-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 3POS,8MM HV,PLUG HSG,ASSY,SEALED 1-2177063-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 850
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Orange
  • Connector Code A
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 57.3
  • Product Length 108
  • Product Width 92.5
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-2177053-3 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,8MM HV,PLUG HSG,ASSY,SEALED 1-2177053-3
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 850
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Orange
  • Connector Code B
  • Mating Pin Diameter 8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 23
  • Product Height 57.3
  • Product Length 85
  • Product Width 92.5
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 18
  • Connector Position Assurance Capable Yes
  • Serviceable No
2177060-3 Automotive Connector EMC Shielding  1
PRODUCT
  1. Connectors
  2. Automotive Connector EMC Shielding
  1. CU ALLOY,SHIELD,8MM HV,CONN HSG,180 DEG 2177060-3
active
  • Shielding Accessory Type Shield
  • Sealable No
  • Ferrule Material Copper Alloy
9-2141157-1 Automotive Connector EMC Shielding  1
PRODUCT
  1. Connectors
  2. Automotive Connector EMC Shielding
  1. SHIELD CRIMP FERRULE,90DEG 9-2141157-1
active
  • Shielding Accessory Type Crimp Ferrule
  • Ferrule Material Copper Alloy
  • Industry Standard LV214
2141155-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. PROTEC. COVER 8MM HV,90DEG 2141155-1
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Orange
  • Primary Product Material PA GF
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94HB
  • Packaging Method Carton
  • Packaging Quantity 700
  • Serviceable No
9-2141157-2 Automotive Connector EMC Shielding  1
PRODUCT
  1. Connectors
  2. Automotive Connector EMC Shielding
  1. SHIELD CRIMP FERRULE,90DEG 9-2141157-2
active
  • Shielding Accessory Type Crimp Ferrule
  • Ferrule Material Copper Alloy
  • Industry Standard LV214
2141156-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SWS,8MM HV,WHT,50 SQMM 2141156-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Green
  • UL Flammability Rating UL 94HB
  • Packaging Quantity 1000
  • Shore A Hardness 30
  • Contains Lubricant Yes
2141211-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,TERMINAL,F-CRIMP 2141211-2
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Packaging Quantity 86
  • Packaging Method Package
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
9-2141157-3 Automotive Connector EMC Shielding  1
PRODUCT
  1. Connectors
  2. Automotive Connector EMC Shielding
  1. SHIELD CRIMP FERRULE,90DEG 9-2141157-3
active
  • Shielding Accessory Type Crimp Ferrule
  • Ferrule Material Copper Alloy
  • Industry Standard LV214
2141212-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,SOCKET PIN TERMINAL 2141212-1
active
  • Sealable No
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Packaging Quantity 150
  • Packaging Method Tray
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2141156-3 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SWS,8MM HV,WHT,25 SQMM 2141156-3
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color White
  • UL Flammability Rating UL 94HB
  • Packaging Quantity 1000
  • Shore A Hardness 30
  • Contains Lubricant Yes
2141159-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. FINGER PROT CAP 8MM HV,90DEG 2141159-1
active
  • Protection & Strain Relief Accessory Type Cover
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Orange
  • Primary Product Material PA GF
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94HB
  • Packaging Method Carton
  • Packaging Quantity 500
  • Serviceable No
2177059-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. PROTECTION CAP,180DEG 2177059-1
active
  • Protection & Strain Relief Accessory Type Cover
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Orange
  • Primary Product Material PA GF
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable No
2177090-3 Automotive Connector EMC Shielding  1
PRODUCT
  1. Connectors
  2. Automotive Connector EMC Shielding
  1. STEEL,OUTER FERRULE,8MM HV,25SQMM 2177090-3
active
  • Shielding Accessory Type Crimp Ferrule
  • Connector System Wire-to-Board
  • Ferrule Material Steel